User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.

Add for comparison
Comparison
HELP_VARIABLE
MODELL
Model no.
86P30-102B8002
Selection done. Only one value left to choose
VARIANTEN
Piston rod adaptor
  • 02 = ø16mm, cross grove
  • 05 = ø16mm, cross grove
Modifiable value. Click on the value to change it.
ABFRAGUNG
sensing system
  • without sensing system L3
  • sensing system B8
Selection done. Only one value left to choose
ANBAUTEILE
Accessories
  • 00 = without accessories
  • F1 = bellow
Modifiable value. Click on the value to change it.
HUB
stroke
  • 2 = 20 mm stroke
  • 4 = 40 mm stroke
Selection done. Only one value left to choose
SK
Pushing force at 5 bar
0.39
kN
Selection done. Only one value left to choose
RZK
Retraction force at 5 bar
0.29
kN
Selection done. Only one value left to choose
BD
oper. pressure max.
6
bar
Selection done. Only one value left to choose
KD
piston diameter
32
mm
Selection done. Only one value left to choose
LPD
air consumption per double stroke at 5 bar - 20 / 40 stroke
0,35 / 0,48
mm
Selection done. Only one value left to choose
GEWICHT
Weight 20 stroke / 40 stroke
0,8 / 1,0
Selection done. Only one value left to choose
Previews - All with Tabs
Please wait until the preview is generated.